NXOpen .NET Reference
12.0.0
|
Represents data transfer objectst for field import More...
Public Member Functions | |
unsafe void | SetFileName (string fileName) |
Set file name More... | |
unsafe string | GetFileName () |
Get file name More... | |
unsafe void | GetFields (out NXOpen.Fields.Field[] fields) |
Return the fields that have been imported More... | |
unsafe void | GetMessages (out string[] messages) |
Return any diagnostic messages More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Represents data transfer objectst for field import
To create a new instance of this class, use NXOpen.Fields.FieldManager.CreateImportData
Created in NX6.0.0
|
protected |
Destroys the object
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Fields.ImportData.GetFields | ( | out NXOpen.Fields.Field[] | fields | ) |
Return the fields that have been imported
Created in NX6.0.1
License requirements: None.
fields | the fields that have been imported |
unsafe string NXOpen.Fields.ImportData.GetFileName | ( | ) |
Get file name
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Fields.ImportData.GetMessages | ( | out string[] | messages | ) |
Return any diagnostic messages
Created in NX11.0.1
License requirements: None.
messages | the diagnostic messages if any |
unsafe void NXOpen.Fields.ImportData.SetFileName | ( | string | fileName | ) |
Set file name
Created in NX6.0.0
License requirements: None.
fileName | file name |