NXOpen .NET Reference
12.0.0
|
Represents a Field Evaluator which can be used to evaluate a NXOpen.Fields.Field . More...
Public Member Functions | |
unsafe NXOpen.Fields.FieldVariable[] | GetDependentVariables () |
Returns the dependent variables for this NXOpen.Fields.FieldEvaluator More... | |
unsafe NXOpen.Fields.FieldVariable[] | GetIndependentVariables () |
Returns the independent variables for this NXOpen.Fields.FieldEvaluator More... | |
unsafe void | SetIndependentVariableValues (NXOpen.Fields.FieldVariable independentVariable, double[] values) |
Sets values at which the Field will be evaluated for this independent variable NXOpen.Fields.FieldVariable . More... | |
unsafe double[] | Evaluate (NXOpen.Fields.FieldVariable dependentVariable) |
Evaluate the Field at the specified independent variable NXOpen.Fields.FieldVariable values and return the values for the specified dependent variable. More... | |
unsafe void | Delete () |
Delete this field evaluator; destroys the field evaluator and removes all references to it. More... | |
Properties | |
unsafe NXOpen.Fields.FieldEvaluator.InterpolationEnum | InterpolationMethod [get, set] |
Returns or sets the interpolation method used when this table data is evaluated. More... | |
Represents a Field Evaluator which can be used to evaluate a NXOpen.Fields.Field .
Use NXOpen.Fields.Field.GetFieldEvaluator to obtain an instance of this class
Created in NX7.5.2
Interpolation type
Options for IDW (inverse weighted distance) interpolator
Log Options for Linear interpolator
Options for outside table values interpolation
unsafe void NXOpen.Fields.FieldEvaluator.Delete | ( | ) |
Delete this field evaluator; destroys the field evaluator and removes all references to it.
Created in NX7.5.2
License requirements: None.
unsafe double [] NXOpen.Fields.FieldEvaluator.Evaluate | ( | NXOpen.Fields.FieldVariable | dependentVariable | ) |
Evaluate the Field at the specified independent variable NXOpen.Fields.FieldVariable values and return the values for the specified dependent variable.
The number of output values will be the same as number of independent variables specified and these values will be in the same units as the dependent variable NXOpen.Fields.FieldVariable .
Created in NX7.5.2
License requirements: None.
dependentVariable | dependent variable whose values are to be evaluated |
unsafe NXOpen.Fields.FieldVariable [] NXOpen.Fields.FieldEvaluator.GetDependentVariables | ( | ) |
Returns the dependent variables for this NXOpen.Fields.FieldEvaluator
Created in NX7.5.2
License requirements: None.
unsafe NXOpen.Fields.FieldVariable [] NXOpen.Fields.FieldEvaluator.GetIndependentVariables | ( | ) |
Returns the independent variables for this NXOpen.Fields.FieldEvaluator
Created in NX7.5.2
License requirements: None.
unsafe void NXOpen.Fields.FieldEvaluator.SetIndependentVariableValues | ( | NXOpen.Fields.FieldVariable | independentVariable, |
double[] | values | ||
) |
Sets values at which the Field will be evaluated for this independent variable NXOpen.Fields.FieldVariable .
The number of input values mush be the same for independent variables and these values are assumed to be in the same units as the independent variable NXOpen.Fields.FieldVariable .
Created in NX7.5.2
License requirements: None.
independentVariable | independent variable whose values are being set. |
values | the values for this independent variable where the field will be evaluated at. |
|
getset |
Returns or sets the interpolation method used when this table data is evaluated.
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.