NXOpen .NET Reference
12.0.0
|
Represents a builder class for editing display properties of a NXOpen.Fields.Field More...
Properties | |
unsafe NXOpen.NXColor | AxisColor [get, set] |
Returns or sets the axis color More... | |
unsafe NXOpen.NXColor | BasicColor [get, set] |
Returns or sets the basic color More... | |
unsafe double | DepCalcSymblSize [get, set] |
Returns or sets the dep calc symbl size More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.DepDispTypeEnum | DepDispType [get, set] |
Returns or sets the dep disp type More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.DepDomColorEnum | DepDomColor [get, set] |
Returns or sets the dep dom color More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.DepLabelValueEnum | DepLabelValues [get, set] |
Returns or sets the dep label values More... | |
unsafe double | DepRangeMax [get, set] |
Returns or sets the dep range max More... | |
unsafe double | DepRangeMin [get, set] |
Returns or sets the dependent range min More... | |
unsafe NXOpen.NXColor | DepSelColor [get, set] |
Returns or sets the dep sel color More... | |
unsafe double | DepSymbolSize [get, set] |
Returns or sets the dep symbol size More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.DispResolutionEnum | DisplayResolution [get, set] |
Returns or sets the display resolution More... | |
unsafe double | DummyScale [get, set] |
Returns or sets the dummy scale More... | |
unsafe bool | FaceAnalysis [get, set] |
Returns or sets the face analysis More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.FieldQuantityType | FieldQuantity [get, set] |
Returns or sets the field quantity type More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.IndepDomDispType | IndepDispType [get, set] |
Returns or sets the indep disp type More... | |
unsafe NXOpen.NXColor | LabelColor [get, set] |
Returns or sets the label color More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.LegendPos | LegendPosition [get, set] |
Returns or sets the legend position More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.LineFontEnum | LineFont [get, set] |
Returns or sets the line font More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.LineWidthEnum | LineWidth [get, set] |
Returns or sets the line width More... | |
unsafe NXOpen.NXColor | OverflowColor [get, set] |
Returns or sets the overflow color More... | |
unsafe bool | PartiallyShaded [get, set] |
Returns or sets the partially shaded More... | |
unsafe NXOpen.Expression | PrimaryVar [get] |
Returns the primary var name More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.ValueRange | Range [get, set] |
Returns or sets the range More... | |
unsafe double | RangeMax [get, set] |
Returns or sets the legend range max More... | |
unsafe double | RangeMin [get, set] |
Returns or sets the legend range min More... | |
unsafe bool | ShowAxis [get, set] |
Returns or sets the show axis More... | |
unsafe bool | ShowDefaultVal [get, set] |
Returns or sets the show default val More... | |
unsafe bool | ShowDescription [get, set] |
Returns or sets the show description More... | |
unsafe bool | ShowLabels [get, set] |
Returns or sets the show labels More... | |
unsafe bool | ShowMapTopo [get, set] |
Returns or sets the show map topo More... | |
unsafe bool | ShowName [get, set] |
Returns or sets the show name More... | |
unsafe bool | ShowOverflowValues [get, set] |
Returns or sets the show overflow More... | |
unsafe bool | ShowSrcTblVals [get, set] |
Returns or sets the show dep src tbl vals More... | |
unsafe bool | ShowUndefValues [get, set] |
Returns or sets the show new undefined values More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.ValuesEnum | ShowUndefinedValues [get, set] |
Returns or sets the show undefined values More... | |
unsafe bool | ShowUnderflowValues [get, set] |
Returns or sets the show underflow More... | |
unsafe int | SpectrumLevels [get, set] |
Returns or sets the spectrum levels More... | |
unsafe double | SurfaceOffset [get, set] |
Returns or sets the surface offset More... | |
unsafe NXOpen.NXColor | TblDepColor [get, set] |
Returns or sets the table dependent color More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.DepDomColorEnum | TblDepDomColor [get, set] |
Returns or sets the table dependent domain color More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.DepLabelValueEnum | TblDepLabelValues [get, set] |
Returns or sets the table dependent label values More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.TblPointTypeEnum | TblDepPtType [get, set] |
Returns or sets the tbl dep pt type More... | |
unsafe double | TblDepSymbolSize [get, set] |
Returns or sets the table dependent symbol size More... | |
unsafe NXOpen.NXColor | TblIndepColor [get, set] |
Returns or sets the tbl indep color More... | |
unsafe NXOpen.Fields.DisplayPropertiesBuilder.ValuesEnum | TblIndepPtType [get, set] |
Returns or sets the tbl indep pt type More... | |
unsafe int | Translucency [get, set] |
Returns or sets the translucency More... | |
unsafe NXOpen.NXColor | UndefValueColor [get, set] |
Returns or sets the undef value color More... | |
unsafe NXOpen.NXColor | UnderflowColor [get, set] |
Returns or sets the underflow color More... | |
unsafe NXOpen.Expression | XMax [get] |
Returns the x max More... | |
unsafe NXOpen.Expression | XMin [get] |
Returns the x min More... | |
unsafe int | XNum [get, set] |
Returns or sets the x num More... | |
unsafe NXOpen.Expression | YMax [get] |
Returns the y max More... | |
unsafe NXOpen.Expression | YMin [get] |
Returns the y min More... | |
unsafe int | YNum [get, set] |
Returns or sets the y num More... | |
unsafe NXOpen.Expression | ZMax [get] |
Returns the z max More... | |
unsafe NXOpen.Expression | ZMin [get] |
Returns the z min More... | |
unsafe int | ZNum [get, set] |
Returns or sets the z num More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder class for editing display properties of a NXOpen.Fields.Field
Used to edit a NXOpen.Fields.Field display properties.
To create a new instance of this class, use NXOpen.Fields.FieldManager.CreateDisplayPropertiesBuilder
Default values.
Property | Value |
---|---|
DepCalcSymblSize |
0.1 |
DepDispType |
Symbol |
DepDomColor |
Inherit |
DepLabelValues |
None |
DepRangeMax |
0 |
DepRangeMin |
0 |
DisplayResolution |
Standard |
FaceAnalysis |
0 |
FieldQuantity |
Type0 |
IndepDispType |
Hide |
Layer |
1 |
LegendPosition |
Left |
LineFont |
Solid |
LineWidth |
Normal |
PartiallyShaded |
0 |
PrimaryVar.Value |
0 (millimeters part), 0 (inches part) |
Range |
Auto |
RangeMax |
1 |
RangeMin |
1 |
ShowAxis |
0 |
ShowDefaultVal |
0 |
ShowDescription |
0 |
ShowLabels |
0 |
ShowMapTopo |
0 |
ShowName |
0 |
ShowOverflowValues |
0 |
ShowSrcTblVals |
1 |
ShowUndefValues |
0 |
ShowUnderflowValues |
0 |
SpectrumLevels |
3 |
SurfaceOffset |
0 |
TblDepPtType (deprecated) |
Hide |
TblIndepPtType (deprecated) |
Hide |
Translucency |
0 |
XMax.Value |
0 (millimeters part), 1 (inches part) |
XMin.Value |
0 (millimeters part), 0 (inches part) |
XNum |
1 |
YMax.Value |
0 (millimeters part), 1 (inches part) |
YMin.Value |
0 (millimeters part), 0 (inches part) |
YNum |
1 |
ZMax.Value |
0 (millimeters part), 1 (inches part) |
ZMin.Value |
0 (millimeters part), 0 (inches part) |
ZNum |
1 |
Created in NX6.0.1
|
getset |
Returns or sets the axis color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the basic color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dep calc symbl size
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dep disp type
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dep dom color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dep label values
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dep range max
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dependent range min
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dep sel color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dep symbol size
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display resolution
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dummy scale
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the face analysis
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the field quantity type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indep disp type
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the label color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the legend position
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line font
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line width
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the overflow color
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the partially shaded
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the primary var name
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the range
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the legend range max
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the legend range min
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show axis
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show default val
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show description
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show labels
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show map topo
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show overflow
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show dep src tbl vals
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show undefined values
Created in NX6.0.1
Deprecated in NX12.0.0. This method is deprecated. Use NXOpen.Fields.DisplayPropertiesBuilder.ShowUndefValues Undefined values are no longer displayed with various symbols, but are only on or off.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show new undefined values
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show underflow
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the spectrum levels
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the surface offset
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the table dependent color
Created in NX6.0.1
Deprecated in NX12.0.0. This function is deprecated, Tbl dependent Color can be obtained using NXOpen.Fields.DisplayPropertiesBuilder.DepSelColor .
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the table dependent domain color
Created in NX7.5.0
Deprecated in NX12.0.0. This function is deprecated, Tbl dependent Color can be chosen using NXOpen.Fields.DisplayPropertiesBuilder.DepDomColor .
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the table dependent label values
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tbl dep pt type
Created in NX6.0.1
Deprecated in NX12.0.0. To show source table dependent values use NXOpen.Fields.DisplayPropertiesBuilder.ShowSrcTblVals to show source table values.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the table dependent symbol size
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tbl indep color
Created in NX6.0.1
Deprecated in NX12.0.0. This function is deprecated. Table independent domain is no longer displayable so this property has no meaning. Dependent domain color can be obtained using NXOpen.Fields.DisplayPropertiesBuilder.DepSelColor .
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tbl indep pt type
Created in NX6.0.1
Deprecated in NX12.0.0. Table independent domain display no longer modifies the file and is included only to enable old journals to function without modification NXOpen.Fields.DisplayPropertiesBuilder.ShowSrcTblVals can be used to control source table values, but independent table values display is deprecated.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the translucency
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the undef value color
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the underflow color
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the x max
Created in NX12.0.0
License requirements: None.
|
get |
Returns the x min
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the x num
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the y max
Created in NX12.0.0
License requirements: None.
|
get |
Returns the y min
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the y num
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the z max
Created in NX12.0.0
License requirements: None.
|
get |
Returns the z min
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the z num
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.