NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.HeadImpactUpperRoofWizardBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | PlaneAPoint [get, set] |
Returns or sets the plane A point. More... | |
unsafe NXOpen.Point | PlaneBPoint [get, set] |
Returns or sets the plane B point. More... | |
unsafe NXOpen.Point | PlaneCPoint [get, set] |
Returns or sets the plane C point. More... | |
unsafe NXOpen.Point | PlaneDPoint [get, set] |
Returns or sets the plane D point. More... | |
unsafe NXOpen.ScCollector | RearWindowTrim [get] |
Returns the rear window trim geometry. More... | |
unsafe NXOpen.ScCollector | UpperRoofExterior [get] |
Returns the upper roof exterior geometry. More... | |
unsafe NXOpen.ScCollector | UpperRoofInterior [get] |
Returns the upper roof interior geometry. More... | |
unsafe NXOpen.ScCollector | WindshieldTrim [get] |
Returns the windshield trim geometry. More... | |
Represents a NXOpen.Features.VehicleDesign.HeadImpactUpperRoofWizardBuilder .
This is an abstract class and cannot be instantiated.
Created in NX9.0.0
unsafe bool NXOpen.Features.VehicleDesign.HeadImpactUpperRoofWizardBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the plane A point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the plane B point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the plane C point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the plane D point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the rear window trim geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the upper roof exterior geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the upper roof interior geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the windshield trim geometry.
Created in NX9.0.0
License requirements: None.