NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.HeadImpactRPillarWizardBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | RP2Left [get, set] |
Returns or sets the left rear pillar 2 point. More... | |
unsafe NXOpen.Point | RP2Right [get, set] |
Returns or sets the right rear pillar 2 point. More... | |
unsafe NXOpen.ScCollector | RPillarLeft [get] |
Returns the left rear pillar geometry. More... | |
unsafe NXOpen.ScCollector | RPillarRight [get] |
Returns the right rear pillar geometry. More... | |
unsafe NXOpen.ScCollector | UpperRoofInterior [get] |
Returns the upper roof interior geometry. More... | |
Represents a NXOpen.Features.VehicleDesign.HeadImpactRPillarWizardBuilder .
This is an abstract class and cannot be instantiated.
Created in NX9.0.0
unsafe bool NXOpen.Features.VehicleDesign.HeadImpactRPillarWizardBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the left rear pillar 2 point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right rear pillar 2 point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the left rear pillar geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the right rear pillar geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the upper roof interior geometry.
Created in NX9.0.0
License requirements: None.