NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.HeadImpactOtherRailDetailBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreateGeometry [get, set] |
Returns or sets the create construction geometry flag. More... | |
unsafe NXOpen.Point | PT15Left [get, set] |
Returns or sets the left PT15 additional geometry. More... | |
unsafe bool | PT15LeftFlag [get, set] |
Returns or sets the left PT15 additional geometry flag. More... | |
unsafe NXOpen.Point | PT15Right [get, set] |
Returns or sets the right PT15 additional geometry. More... | |
unsafe bool | PT15RightFlag [get, set] |
Returns or sets the right PT15 additional geometry flag. More... | |
unsafe NXOpen.Point | PT16Left [get, set] |
Returns or sets the left PT16 additional geometry. More... | |
unsafe bool | PT16LeftFlag [get, set] |
Returns or sets the left PT16 additional geometry flag. More... | |
unsafe NXOpen.Point | PT16Right [get, set] |
Returns or sets the right PT16 additional geometry. More... | |
unsafe bool | PT16RightFlag [get, set] |
Returns or sets the right PT16 additional geometry flag. More... | |
unsafe NXOpen.Expression | ReqHorizontalLeftExact [get] |
Returns the left horizontal required approach angle. More... | |
unsafe NXOpen.Expression | ReqHorizontalRightExact [get] |
Returns the right horizontal required approach angle. More... | |
unsafe NXOpen.Expression | ReqVerticalMax [get] |
Returns the vertical maximum required approach angle. More... | |
unsafe NXOpen.Expression | ReqVerticalMin [get] |
Returns the vertical minimum required approach angle. More... | |
unsafe NXOpen.Point | SR3Left [get, set] |
Returns or sets the left SR3 alternative point. More... | |
unsafe bool | SR3LeftFlag [get, set] |
Returns or sets the left SR3 alternative point flag. More... | |
unsafe NXOpen.Expression | SR3Offset [get] |
Returns the offset used to position SR3. More... | |
unsafe NXOpen.Point | SR3Right [get, set] |
Returns or sets the right SR3 alternative point. More... | |
unsafe bool | SR3RightFlag [get, set] |
Returns or sets the right SR3 alternative point flag. More... | |
Represents a NXOpen.Features.VehicleDesign.HeadImpactOtherRailDetailBuilder .
This is an abstract class and cannot be instantiated.
Created in NX9.0.0
unsafe bool NXOpen.Features.VehicleDesign.HeadImpactOtherRailDetailBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the create construction geometry flag.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the left PT15 additional geometry.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the left PT15 additional geometry flag.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right PT15 additional geometry.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right PT15 additional geometry flag.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the left PT16 additional geometry.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the left PT16 additional geometry flag.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right PT16 additional geometry.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right PT16 additional geometry flag.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the left horizontal required approach angle.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the right horizontal required approach angle.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the vertical maximum required approach angle.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the vertical minimum required approach angle.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the left SR3 alternative point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the left SR3 alternative point flag.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the offset used to position SR3.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the right SR3 alternative point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right SR3 alternative point flag.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")