NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.HeadImpactBPillarWizardBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | BP2Left [get, set] |
Returns or sets the left B-pillar 2 point. More... | |
unsafe NXOpen.Point | BP2Right [get, set] |
Returns or sets the right B-pillar 2 point. More... | |
unsafe NXOpen.ScCollector | BPillarLeft [get] |
Returns the left B pillar geometry. More... | |
unsafe NXOpen.ScCollector | BPillarRight [get] |
Returns the right B pillar geometry. More... | |
unsafe NXOpen.ScCollector | CenterlineLeft [get] |
Returns the left B Pillar centerline geometry. More... | |
unsafe NXOpen.ScCollector | CenterlineRight [get] |
Returns the right B Pillar centerline geometry. More... | |
unsafe NXOpen.Point | DaylightBottomLeft [get, set] |
Returns or sets the left daylight opening bottom point. More... | |
unsafe NXOpen.Point | DaylightBottomRight [get, set] |
Returns or sets the right daylight opening bottom point. More... | |
unsafe NXOpen.ScCollector | DaylightOpeningLeft [get] |
Returns the left forward daylight opening geometry. More... | |
unsafe NXOpen.ScCollector | DaylightOpeningRight [get] |
Returns the right forward daylight opening geometry. More... | |
unsafe NXOpen.ScCollector | DoorOpeningLeft [get] |
Returns the left forward door opening geometry. More... | |
unsafe NXOpen.ScCollector | DoorOpeningRight [get] |
Returns the right forward door opening geometry. More... | |
unsafe NXOpen.Point | DoorTopLeft [get, set] |
Returns or sets the left door opening top point. More... | |
unsafe NXOpen.Point | DoorTopRight [get, set] |
Returns or sets the right door opening top point. More... | |
unsafe NXOpen.ScCollector | UpperRoofInterior [get] |
Returns the upper roof interior geometry. More... | |
Represents a NXOpen.Features.VehicleDesign.HeadImpactBPillarWizardBuilder .
This is an abstract class and cannot be instantiated.
Created in NX9.0.0
unsafe bool NXOpen.Features.VehicleDesign.HeadImpactBPillarWizardBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the left B-pillar 2 point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right B-pillar 2 point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the left B pillar geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the right B pillar geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the left B Pillar centerline geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the right B Pillar centerline geometry.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the left daylight opening bottom point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right daylight opening bottom point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the left forward daylight opening geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the right forward daylight opening geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the left forward door opening geometry.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the right forward door opening geometry.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the left door opening top point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the right door opening top point.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the upper roof interior geometry.
Created in NX9.0.0
License requirements: None.