NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder . More...
Public Types | |
enum | SeatDirectionOptions { Frontward, Backward, Left, Right, Custom } |
This enum represents the options to define the passenger's seat direction type. More... | |
Public Member Functions | |
unsafe void | Assign (NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder other) |
Assigns values from another passenger. More... | |
unsafe void | SetSeatAngle (double dValue) |
Sets the passenger's seat angle. More... | |
unsafe double | GetSeatAngle () |
Returns the passenger's seat angle More... | |
unsafe void | SetBackAngle (double dValue) |
Sets the passenger's back angle. More... | |
unsafe double | GetBackAngle () |
Returns the passenger's back angle. More... | |
unsafe void | SetHorizontalPointTravel (double dValue) |
Sets the passenger's horizontal adjustment in x direction. More... | |
unsafe double | GetHorizontalPointTravel () |
Returns the passenger's horizontal adjustment in x direction. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Active [get, set] |
Returns or sets the status to indicate whether the passenger is active or not. More... | |
unsafe NXOpen.Expression | BackAngleExp [get] |
Returns the passenger's back angle. More... | |
unsafe string | Description [get, set] |
Returns or sets the name or short description of the passenger. More... | |
unsafe NXOpen.Point | HeelReferencePoint [get, set] |
Returns or sets the passenger's heel reference point. More... | |
unsafe bool | HeelReferencePointActive [get, set] |
Returns or sets the status to indicate whether the passenger heel reference point is active or not. More... | |
unsafe NXOpen.Expression | HorizontalPointTravelExp [get] |
Returns the passenger's horizontal adjustment in x direction. More... | |
unsafe NXOpen.Expression | SeatAngleExp [get] |
Returns the passenger's seat angle. More... | |
unsafe NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.SeatDirectionOptions | SeatDirection [get, set] |
Returns or sets the direction that this passenger is facing. More... | |
unsafe NXOpen.Point | SeatReferencePoint [get, set] |
Returns or sets the passenger's seat reference point. More... | |
unsafe bool | SeatReferencePointActive [get, set] |
Returns or sets the status to indicate whether the passenger seat reference point is active or not. More... | |
Represents a NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder .
An instance of this class can be obtained from BaseDataBuilder.CreatePassenger
Created in NX8.5.0
This enum represents the options to define the passenger's seat direction type.
unsafe void NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.Assign | ( | NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder | other | ) |
Assigns values from another passenger.
Created in NX8.5.0
License requirements: nx_general_packaging ("NX General Packaging")
other |
unsafe double NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.GetBackAngle | ( | ) |
Returns the passenger's back angle.
Created in NX8.5.0
Deprecated in NX9.0.1. Obtain the expression using NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.BackAngleExp to query or edit it.
License requirements: None.
unsafe double NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.GetHorizontalPointTravel | ( | ) |
Returns the passenger's horizontal adjustment in x direction.
Created in NX8.5.0
Deprecated in NX9.0.1. Obtain the expression using NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.HorizontalPointTravelExp to query or edit it.
License requirements: None.
unsafe double NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.GetSeatAngle | ( | ) |
Returns the passenger's seat angle
Created in NX8.5.0
Deprecated in NX9.0.1. Obtain the expression using NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.SeatAngleExp to query or edit it.
License requirements: None.
unsafe void NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.SetBackAngle | ( | double | dValue | ) |
Sets the passenger's back angle.
Created in NX8.5.0
Deprecated in NX9.0.1. Obtain the expression using NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.BackAngleExp to query or edit it.
License requirements: nx_general_packaging ("NX General Packaging")
dValue |
unsafe void NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.SetHorizontalPointTravel | ( | double | dValue | ) |
Sets the passenger's horizontal adjustment in x direction.
Created in NX8.5.0
Deprecated in NX9.0.1. Obtain the expression using NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.HorizontalPointTravelExp to query or edit it.
License requirements: nx_general_packaging ("NX General Packaging")
dValue |
unsafe void NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.SetSeatAngle | ( | double | dValue | ) |
Sets the passenger's seat angle.
Created in NX8.5.0
Deprecated in NX9.0.1. Obtain the expression using NXOpen.Features.VehicleDesign.BaseDataPassengerBuilder.SeatAngleExp to query or edit it.
License requirements: nx_general_packaging ("NX General Packaging")
dValue |
|
getset |
Returns or sets the status to indicate whether the passenger is active or not.
If it is true, the passenger is active.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the passenger's back angle.
Created in NX9.0.1
License requirements: None.
|
getset |
Returns or sets the name or short description of the passenger.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the passenger's heel reference point.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the status to indicate whether the passenger heel reference point is active or not.
If it is true, the passenger heel reference point is active.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the passenger's horizontal adjustment in x direction.
Created in NX9.0.1
License requirements: None.
|
get |
Returns the passenger's seat angle.
Created in NX9.0.1
License requirements: None.
|
getset |
Returns or sets the direction that this passenger is facing.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the passenger's seat reference point.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the status to indicate whether the passenger seat reference point is active or not.
If it is true, the passenger seat reference point is active.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")