NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.VehicleDesign.BaseDataDriverBuilder . More...
Properties | |
unsafe NXOpen.Expression | BackAngle [get] |
Returns the inclination angle of the backrest. More... | |
unsafe bool | BackAngleFixed [get, set] |
Returns or sets the option to indicate whether the Back Angle is fixed for not. More... | |
unsafe string | DriverSide [get] |
Returns the Driver side. More... | |
unsafe NXOpen.Expression | FrontShoulderRoom [get] |
Returns the front shoulder room. More... | |
unsafe NXOpen.Point | HeelReferencePoint [get, set] |
Returns or sets the driver heel reference point. More... | |
unsafe bool | HeelReferencePointActive [get, set] |
Returns or sets the status to indicate whether the driver heel reference point is active or not. More... | |
unsafe NXOpen.Expression | HorizontalPointTravel [get] |
Returns the horizontal seat adjustment in the direction of the x axis. More... | |
unsafe NXOpen.Point | PedalReferencePoint [get, set] |
Returns or sets the driver pedal reference point. More... | |
unsafe bool | PedalReferencePointActive [get, set] |
Returns or sets the driver pedal reference point's activeness. More... | |
unsafe NXOpen.Expression | RearShoulderRoom [get] |
Returns the rear shoulder room. More... | |
unsafe NXOpen.Point | SeatReferencePoint [get, set] |
Returns or sets the driver seat reference point. More... | |
unsafe bool | SeatReferencePointActive [get, set] |
Returns or sets the status to indicate whether the driver seat reference point is active or not. More... | |
unsafe NXOpen.Point | SteeringWheelCenterPoint [get, set] |
Returns or sets the center point of the driver steering wheel. More... | |
unsafe bool | SteeringWheelCenterPointActive [get, set] |
Returns or sets the status to indicate whether the steering wheel center point is active or not. More... | |
unsafe string | Transmission [get, set] |
Returns or sets the vehicle transmission type. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.VehicleDesign.BaseDataDriverBuilder .
This class can only be used in base data, thus cannot be created directly by user.
Created in NX8.5.0
|
get |
Returns the inclination angle of the backrest.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the option to indicate whether the Back Angle is fixed for not.
If it is true, the back angle is not adjustable.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the Driver side.
This value indicates either it is a left driven or right driven vehicle. This value is calculated from the driver's seat reference point coordinates and can not be edited by the user.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the front shoulder room.
This information is needed in the calculation for eye ellipses and the head position contour.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the driver heel reference point.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the status to indicate whether the driver heel reference point is active or not.
If it is true, the driver heel reference point is active.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the horizontal seat adjustment in the direction of the x axis.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the driver pedal reference point.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the driver pedal reference point's activeness.
If true, the driver pedal reference point is active.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
get |
Returns the rear shoulder room.
This information is needed in the calculation for head position contour.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the driver seat reference point.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the status to indicate whether the driver seat reference point is active or not.
If it is true, the driver seat reference point is active.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the center point of the driver steering wheel.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the status to indicate whether the steering wheel center point is active or not.
If it is true, the steering wheel center point is active.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")
|
getset |
Returns or sets the vehicle transmission type.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_general_packaging ("NX General Packaging")