NXOpen .NET Reference
12.0.0
|
JA interface for the UserDefinedFeatureUpdateEvent object More...
Public Member Functions | |
unsafe NXOpen.Features.UserDefinedFeatureExpressionData[] | GetExpressionData () |
The expressions of the instantiation feature More... | |
unsafe NXOpen.Features.UserDefinedFeatureReferenceData[] | GetReferenceData () |
The references of the instantiation feature More... | |
unsafe NXOpen.Features.Feature[] | GetComponentFeatures () |
The component features that have been updated so far More... | |
Properties | |
unsafe NXOpen.Features.UserDefinedFeatureApplicationData | ApplicationData [get] |
Returns the application data More... | |
unsafe string | ClassName [get] |
Returns the class name More... | |
unsafe NXOpen.Features.Feature | ComponentFeature [get] |
Returns the component feature being updated More... | |
unsafe NXOpen.Features.Feature | Instantiation [get] |
Returns the UDF instantiation More... | |
JA interface for the UserDefinedFeatureUpdateEvent object
This calls cannot be created
Created in NX8.0.0
unsafe NXOpen.Features.Feature [] NXOpen.Features.UserDefinedFeatureUpdateEvent.GetComponentFeatures | ( | ) |
The component features that have been updated so far
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Features.UserDefinedFeatureExpressionData [] NXOpen.Features.UserDefinedFeatureUpdateEvent.GetExpressionData | ( | ) |
The expressions of the instantiation feature
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Features.UserDefinedFeatureReferenceData [] NXOpen.Features.UserDefinedFeatureUpdateEvent.GetReferenceData | ( | ) |
The references of the instantiation feature
Created in NX8.0.0
License requirements: None.
|
get |
Returns the application data
Created in NX8.0.0
License requirements: None.
|
get |
Returns the class name
Created in NX8.0.0
License requirements: None.
|
get |
Returns the component feature being updated
Created in NX8.0.0
License requirements: None.
|
get |
Returns the UDF instantiation
Created in NX8.0.0
License requirements: None.