NXOpen .NET Reference
12.0.0
|
JA interface for the UserDefinedFeatureEditEvent object More...
Properties | |
unsafe string | ClassName [get] |
Returns the class name More... | |
unsafe NXOpen.Features.Feature | Feature [get] |
Returns the related UDF More... | |
unsafe int | Response [get, set] |
Returns or sets the response More... | |
JA interface for the UserDefinedFeatureEditEvent object
This calls cannot be created
Created in NX8.0.0
|
get |
Returns the class name
Created in NX8.0.0
License requirements: None.
|
get |
Returns the related UDF
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the response
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.