NXOpen .NET Reference
12.0.0
|
JA interface for the UserDefinedFeatureCreateEvent object More...
Public Member Functions | |
unsafe NXOpen.Features.UserDefinedFeatureExpressionData[] | GetExpressionData () |
The expressions of the instantiation feature More... | |
unsafe NXOpen.Features.UserDefinedFeatureReferenceData[] | GetReferenceData () |
The references of the instantiation feature More... | |
unsafe NXOpen.Features.Feature[] | GetComponentFeatures () |
The component features that have been created so far More... | |
Properties | |
unsafe NXOpen.Features.UserDefinedFeatureApplicationData | ApplicationData [get] |
Returns the application data More... | |
unsafe string | ClassName [get] |
Returns the class name More... | |
unsafe NXOpen.Features.Feature | CopiedFeature [get] |
Returns the feature in the destination part More... | |
unsafe NXOpen.Features.Feature | Definition [get] |
Returns the user defined feature definition More... | |
unsafe NXOpen.Features.Feature | OriginalFeature [get] |
Returns the original feature being copied More... | |
JA interface for the UserDefinedFeatureCreateEvent object
This calls cannot be created
Created in NX8.0.0
unsafe NXOpen.Features.Feature [] NXOpen.Features.UserDefinedFeatureCreateEvent.GetComponentFeatures | ( | ) |
The component features that have been created so far
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Features.UserDefinedFeatureExpressionData [] NXOpen.Features.UserDefinedFeatureCreateEvent.GetExpressionData | ( | ) |
The expressions of the instantiation feature
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Features.UserDefinedFeatureReferenceData [] NXOpen.Features.UserDefinedFeatureCreateEvent.GetReferenceData | ( | ) |
The references of the instantiation feature
Created in NX8.0.0
License requirements: None.
|
get |
Returns the application data
Created in NX8.0.0
License requirements: None.
|
get |
Returns the class name
Created in NX8.0.0
License requirements: None.
|
get |
Returns the feature in the destination part
Created in NX8.0.0
License requirements: None.
|
get |
Returns the user defined feature definition
Created in NX8.0.0
License requirements: None.
|
get |
Returns the original feature being copied
Created in NX8.0.0
License requirements: None.