NXOpen .NET Reference
12.0.0
|
JA interface for UserDefinedFeatureApplicationField object More...
Public Member Functions | |
unsafe int[] | GetIntegers () |
Gets all of the integers stored in this field More... | |
unsafe void | SetIntegers (int[] integers) |
Sets all of the integers stored in this field More... | |
unsafe double[] | GetDoubles () |
Gets all of the doubles in this field More... | |
unsafe void | SetDoubles (double[] doubles) |
Sets all of the doubles in this field More... | |
unsafe string[] | GetStrings () |
Gets all of the strings in this field More... | |
unsafe void | SetStrings (string[] strings) |
Sets all of the strings in this field More... | |
unsafe NXOpen.TaggedObject[] | GetObjects () |
Gets all of the objects in this field More... | |
unsafe void | SetObjects (NXOpen.TaggedObject[] objects) |
Sets all of the objects in this field More... | |
Properties | |
unsafe string | Name [get] |
Returns the name of this field More... | |
JA interface for UserDefinedFeatureApplicationField object
Created in NX8.0.0
unsafe double [] NXOpen.Features.UserDefinedFeatureApplicationField.GetDoubles | ( | ) |
Gets all of the doubles in this field
Created in NX8.0.0
License requirements: None.
unsafe int [] NXOpen.Features.UserDefinedFeatureApplicationField.GetIntegers | ( | ) |
Gets all of the integers stored in this field
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.TaggedObject [] NXOpen.Features.UserDefinedFeatureApplicationField.GetObjects | ( | ) |
Gets all of the objects in this field
Created in NX8.0.0
License requirements: None.
unsafe string [] NXOpen.Features.UserDefinedFeatureApplicationField.GetStrings | ( | ) |
Gets all of the strings in this field
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.UserDefinedFeatureApplicationField.SetDoubles | ( | double[] | doubles | ) |
Sets all of the doubles in this field
Created in NX8.0.0
License requirements: None.
doubles | New Array of doubles in this field |
unsafe void NXOpen.Features.UserDefinedFeatureApplicationField.SetIntegers | ( | int[] | integers | ) |
Sets all of the integers stored in this field
Created in NX8.0.0
License requirements: None.
integers | New Array of integers in this field |
unsafe void NXOpen.Features.UserDefinedFeatureApplicationField.SetObjects | ( | NXOpen.TaggedObject[] | objects | ) |
Sets all of the objects in this field
Created in NX8.0.0
License requirements: None.
objects | New Array of strings in this field |
unsafe void NXOpen.Features.UserDefinedFeatureApplicationField.SetStrings | ( | string[] | strings | ) |
Sets all of the strings in this field
Created in NX8.0.0
License requirements: None.
strings | New Array of strings in this field |
|
get |
Returns the name of this field
Created in NX8.0.0
License requirements: None.