NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.TabNoteCfgBuilder More...
Public Types | |
enum | Refplane { Xy, Yz, Zx, NegXy, NegYz, NegZx } |
the reference plane type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BlockOffset [get, set] |
Returns or sets the block offset More... | |
unsafe bool | DeletePreviousDiagrams [get, set] |
Returns or sets the delete previous diagrams More... | |
unsafe NXOpen.Point | InsertionPoint [get, set] |
Returns or sets the insertion point More... | |
unsafe int | NumberOfRows [get, set] |
Returns or sets the number of rows More... | |
unsafe NXOpen.Features.TabNoteCfgBuilder.Refplane | ReferencePlane [get, set] |
Returns or sets the reference plane More... | |
Represents a NXOpen.Features.TabNoteCfgBuilder
Created in NX5.0.3
unsafe bool NXOpen.Features.TabNoteCfgBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the block offset
Created in NX5.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the delete previous diagrams
Created in NX5.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the insertion point
Created in NX5.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the number of rows
Created in NX5.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the reference plane
Created in NX5.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")