NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating ship feature builder. More...
Public Member Functions | |
NXOpen.Features.Feature[] | ToArray () |
Returns an array of NXOpen.Features.Feature objects. More... | |
unsafe NXOpen.Features.MoveEdgeBuilder | CreateMoveEdgeBuilder (NXOpen.Features.MoveEdge moveEdge) |
Creates a NXOpen.Features.MoveEdgeBuilder More... | |
unsafe NXOpen.Features.OffsetEdgeBuilder | CreateOffsetEdgeBuilder (NXOpen.Features.OffsetEdge offsetEdge) |
Creates a NXOpen.Features.OffsetEdgeBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating ship feature builder.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX9.0.0
unsafe NXOpen.Features.MoveEdgeBuilder NXOpen.Features.SynchronousEdgeCollection.CreateMoveEdgeBuilder | ( | NXOpen.Features.MoveEdge | moveEdge | ) |
Creates a NXOpen.Features.MoveEdgeBuilder
Created in NX9.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING"), solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
moveEdge | NXOpen.Features.MoveEdge to be edited |
unsafe NXOpen.Features.OffsetEdgeBuilder NXOpen.Features.SynchronousEdgeCollection.CreateOffsetEdgeBuilder | ( | NXOpen.Features.OffsetEdge | offsetEdge | ) |
Creates a NXOpen.Features.OffsetEdgeBuilder
Created in NX9.0.0
License requirements: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING"), solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
offsetEdge | NXOpen.Features.OffsetEdge to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.SynchronousEdgeCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
|
get |
Returns the tag of this object.