NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.SubdivisionLoftBuilder builder. More...
Public Types | |
enum | ContinuityType { Smooth, Sharp } |
Type of continuity. More... | |
Properties | |
unsafe bool | CanSew [get, set] |
Returns or sets the value indicating if open edges of the loft mesh can be sewn with selected input open edges. More... | |
unsafe NXOpen.Features.Subdivision.SubdivisionLoftBuilder.ContinuityType | Continuity [get, set] |
Returns or sets the continuity. More... | |
unsafe bool | IsClosed [get, set] |
Returns or sets the value indicating if the output mesh is closed. More... | |
unsafe int | NumberOfSegments [get, set] |
Returns or sets the number of segments More... | |
unsafe NXOpen.Features.Subdivision.CageSectionDataList | Sections [get] |
Returns the section objects for lofting More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.Subdivision.SubdivisionLoftBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateSubdivisionLoftBuilder
Default values.
Property | Value |
---|---|
CanSew |
1 |
NumberOfSegments |
1 |
Created in NX10.0.0
|
getset |
Returns or sets the value indicating if open edges of the loft mesh can be sewn with selected input open edges.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the continuity.
The continuity is used to specify creases in the limit surface corresponding to edges of the lofted region that are sewn with the primary existing region.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the value indicating if the output mesh is closed.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the number of segments
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the section objects for lofting
Created in NX10.0.0
License requirements: None.