NXOpen .NET Reference
12.0.0
|
Represents a Features.Subdivision.MergeSubdivisionBodiesBuilder builder. More...
Public Types | |
enum | InputBodyOptions { Keep, Hide, Delete } |
Options indicating actions to be taken on input Features.Subdivision.SubdivisionBody features More... | |
Properties | |
unsafe NXOpen.Features.Subdivision.MergeSubdivisionBodiesBuilder.InputBodyOptions | InputBodyOption [get, set] |
Returns or sets the input body option More... | |
unsafe NXOpen.Features.Subdivision.SelectSubdivisionBodyList | SubdivisionBodiesToMerge [get] |
Returns the Features.Subdivision.SubdivisionBody features to merge More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Features.Subdivision.MergeSubdivisionBodiesBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateMergeSubdivisionBodiesBuilder
Default values.
Property | Value |
---|---|
InputBodyOption |
Delete |
Created in NX11.0.0
Options indicating actions to be taken on input Features.Subdivision.SubdivisionBody features
Enumerator | |
---|---|
Keep |
Keep the features as they are |
Hide |
Hide the features |
Delete |
Delete the features |
|
getset |
Returns or sets the input body option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
get |
Returns the Features.Subdivision.SubdivisionBody features to merge
Created in NX11.0.0
License requirements: None.