NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.ImportSubdivisionGeometryBuilder builder. More...
Properties | |
unsafe bool | CanCreateSingleFeature [get, set] |
Returns or sets the flag indicating if single feature should be created for all the disjoint regions of the subdivision geometry. More... | |
unsafe string | FileName [get, set] |
Returns or sets the file name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.Subdivision.ImportSubdivisionGeometryBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateImportSubdivisionGeometryBuilder
Created in NX10.0.0
|
getset |
Returns or sets the flag indicating if single feature should be created for all the disjoint regions of the subdivision geometry.
When false, separate feature will be created for each disjoint region.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")
|
getset |
Returns or sets the file name.
Expects a file in standard ASCII Wavefront OBJ format used for base mesh definition of a subdivision geometry. Usage of OBJ files representing triangulated polygon mesh, similar to ones used for graphical rendering or higher resolution subdivision mesh is not recommended to be used. The solid model created from such mesh will have excessive amount of topology and the import operation will be inefficient.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")