NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Subdivision.ExportSubdivisionGeometryBuilder builder. More...
Properties | |
unsafe NXOpen.Features.SelectFeatureList | FeatureSet [get] |
Returns the Feature to export More... | |
unsafe string | FileName [get, set] |
Returns or sets the file name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.Subdivision.ExportSubdivisionGeometryBuilder builder.
To create a new instance of this class, use NXOpen.Features.Subdivision.SubdivisionBodyCollection.CreateExportSubdivisionGeometryBuilder
Created in NX11.0.0
|
get |
Returns the Feature to export
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the file name.
The export file will only store the topology and geometry positions of the Subdivision Cage, and not contains auxiliary data of the Subdivision feature, such as the weights, sharpness and constraints.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_subdivision (" NX SUBDIVISION")