NXOpen .NET Reference
12.0.0
|
Represents a builder for a Show Related Faces. More...
Public Member Functions | |
unsafe void | LockConstraint (NXOpen.Features.Feature feature) |
Locks the persistent constraint More... | |
unsafe void | UnlockConstraint (NXOpen.Features.Feature feature) |
Unlocks the persistent constraint More... | |
unsafe void | DeleteConstraint (NXOpen.Features.Feature feature) |
Deletes the persistent constraint More... | |
unsafe void | DeleteOffsetRelation (NXOpen.NXObject[] offsetFaces) |
Deletes the offset relation More... | |
unsafe void | UnlockAllConstraints () |
Unlocks all the persistent constraints on the related face More... | |
unsafe void | DeleteAllConstraints () |
Deletes all the persistent constraints on the related face More... | |
unsafe void | DeleteAllOffsetRelationOnBody () |
Deletes all the offset relations on the body which the face belongs to More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | OffsetRelations [get, set] |
Returns or sets the value indicating whether to keep offset relations or not More... | |
unsafe NXOpen.SelectFace | RelatedFace [get] |
Returns the related face More... | |
Represents a builder for a Show Related Faces.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateShowRelatedFacesBuilder
Created in NX7.0.0
unsafe void NXOpen.Features.ShowRelatedFacesBuilder.DeleteAllConstraints | ( | ) |
Deletes all the persistent constraints on the related face
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.Features.ShowRelatedFacesBuilder.DeleteAllOffsetRelationOnBody | ( | ) |
Deletes all the offset relations on the body which the face belongs to
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
unsafe void NXOpen.Features.ShowRelatedFacesBuilder.DeleteConstraint | ( | NXOpen.Features.Feature | feature | ) |
Deletes the persistent constraint
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
feature | the persistent constraint feature |
unsafe void NXOpen.Features.ShowRelatedFacesBuilder.DeleteOffsetRelation | ( | NXOpen.NXObject[] | offsetFaces | ) |
Deletes the offset relation
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
offsetFaces |
unsafe void NXOpen.Features.ShowRelatedFacesBuilder.LockConstraint | ( | NXOpen.Features.Feature | feature | ) |
Locks the persistent constraint
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
feature | the persistent constraint feature |
unsafe void NXOpen.Features.ShowRelatedFacesBuilder.UnlockAllConstraints | ( | ) |
Unlocks all the persistent constraints on the related face
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.Features.ShowRelatedFacesBuilder.UnlockConstraint | ( | NXOpen.Features.Feature | feature | ) |
Unlocks the persistent constraint
Created in NX7.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
feature | the persistent constraint feature |
|
getset |
Returns or sets the value indicating whether to keep offset relations or not
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the related face
Created in NX7.0.0
License requirements: None.