NXOpen .NET Reference
12.0.0
|
Represents the class Features. More...
Public Types | |
enum | SelectionMethods { Volume, Frame } |
Settings to indicate how the objects are selected. More... | |
Public Member Functions | |
unsafe NXOpen.Part | SetFrameParts (int nPartCount) |
Sets the selected frame parts. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.WeightAndCGBuilder.SelectionMethods | SelectionMethod [get, set] |
Returns or sets the selection method. More... | |
unsafe NXOpen.SelectBody | VolumeBody [get] |
Returns the selected volume body. More... | |
Represents the class Features.
ShipDesign.WeightAndCGBuilder which is used to calculate the weight and cg information.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateWeightAndCgBuilder
Default values.
Property | Value |
---|---|
SelectionMethod |
Volume |
Created in NX10.0.0
unsafe NXOpen.Part NXOpen.Features.ShipDesign.WeightAndCGBuilder.SetFrameParts | ( | int | nPartCount | ) |
Sets the selected frame parts.
Created in NX10.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
nPartCount |
|
getset |
Returns or sets the selection method.
Created in NX10.0.0
License requirements to get this property: nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the selected volume body.
Created in NX10.0.0
License requirements: nx_ship_basic ("Ship Basic Design")