NXOpen .NET Reference
12.0.0
|
This class is used to synchronize body features from design view to manufacturing view. More...
Public Member Functions | |
unsafe int | SynchronizeDesignView () |
Loops through all selected parts and synchronizes body features from design view to manufacturing view. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | DesignElementToSynchronizeDesignView [get] |
Returns the design element selection object to be processed in the change of mode processing. More... | |
This class is used to synchronize body features from design view to manufacturing view.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateSynchronizeDesignViewBuilder
Created in NX8.5.0
unsafe int NXOpen.Features.ShipDesign.SynchronizeDesignViewBuilder.SynchronizeDesignView | ( | ) |
Loops through all selected parts and synchronizes body features from design view to manufacturing view.
Created in NX8.5.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the design element selection object to be processed in the change of mode processing.
Created in NX8.5.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")