NXOpen .NET Reference
12.0.0
|
This class defines the path limit method used by a Stiffener or Edge Reinforcement feature. More...
Public Types | |
enum | LimitType { Value, SquareCut, NeatTrim } |
Path limiting method More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObject | LimitGeometry [get] |
Returns the limiting geometry More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerLimitBuilder.LimitType | LimitMethod [get, set] |
Returns or sets the limit method More... | |
unsafe NXOpen.Expression | LimitValue [get] |
Returns the fixed limiting value More... | |
unsafe NXOpen.Expression | SquareCutClearance [get] |
Returns the limit clearance value More... | |
This class defines the path limit method used by a Stiffener or Edge Reinforcement feature.
Created in NX8.0.0
unsafe bool NXOpen.Features.ShipDesign.StiffenerLimitBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the limiting geometry
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the limit method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the fixed limiting value
Created in NX8.0.0
License requirements: None.
|
get |
Returns the limit clearance value
Created in NX8.0.0
License requirements: None.