NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShipTrimBodyBuilder . More...
Properties | |
unsafe bool | ApplyEndCut [get, set] |
Returns or sets the indication of whether end cuts should be applied to the profiles. More... | |
unsafe NXOpen.Features.ShipDesign.BuiltUpOffsetBuilder | BuiltUpOffset [get] |
Returns the builder used to define the offsets for a built-up trim. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the indication whether the default direction of split should be reversed. More... | |
unsafe NXOpen.Features.ShipDesign.SplitProfilePlateBuilder.SplitDirectionOptionType | SplitDirectionOption [get, set] |
Returns or sets the split direction method being used to construct the splitting sheet body. More... | |
unsafe NXOpen.SelectNXObject | TargetBody [get] |
Returns the profile or plate solid bodies that are being split. More... | |
unsafe NXOpen.SelectNXObjectList | ToolCurves [get] |
Returns the curve(s) used to construct the sheet body when ToolOption is NXOpen.Features.ShipDesign.SplitProfilePlateBuilder.ToolOptionType.Extrude . More... | |
unsafe NXOpen.SelectNXObjectList | ToolFaces [get] |
Returns the datum or face(s) used to construct the sheet body when ToolOption is NXOpen.Features.ShipDesign.SplitProfilePlateBuilder.ToolOptionType.Plane . More... | |
unsafe NXOpen.Features.ShipDesign.SplitProfilePlateBuilder.ToolOptionType | ToolOption [get, set] |
Returns or sets the tool type method that indicates which kind of tools will be used to construct the splitting sheet body. More... | |
unsafe NXOpen.Direction | ToolVector [get, set] |
Returns or sets the vector defining the direction to extrude the curves to construct the sheet body when ToolOption is NXOpen.Features.ShipDesign.SplitProfilePlateBuilder.ToolOptionType.Extrude . More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.ShipDesign.ShipTrimBodyBuilder .
This class is used to create or edit a NXOpen.Features.ShipDesign.ShipTrimBody feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipTrimBodyBuilder
Default values.
Property | Value |
---|---|
BuiltUpOffset.FlangeAngle.Value |
0 |
BuiltUpOffset.FlangeOffset.Value |
0 (millimeters part), 0 (inches part) |
BuiltUpOffset.WebAngle.Value |
0 |
BuiltUpOffset.WebOffset.Value |
0 (millimeters part), 0 (inches part) |
Created in NX9.0.1
|
getset |
Returns or sets the indication of whether end cuts should be applied to the profiles.
Created in NX9.0.1
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the builder used to define the offsets for a built-up trim.
Created in NX9.0.1
License requirements: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the indication whether the default direction of split should be reversed.
Created in NX9.0.1
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the split direction method being used to construct the splitting sheet body.
Created in NX9.0.1
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the profile or plate solid bodies that are being split.
Created in NX9.0.1
License requirements: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the curve(s) used to construct the sheet body when ToolOption is NXOpen.Features.ShipDesign.SplitProfilePlateBuilder.ToolOptionType.Extrude .
Created in NX9.0.1
License requirements: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the datum or face(s) used to construct the sheet body when ToolOption is NXOpen.Features.ShipDesign.SplitProfilePlateBuilder.ToolOptionType.Plane .
Created in NX9.0.1
License requirements: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the tool type method that indicates which kind of tools will be used to construct the splitting sheet body.
Created in NX9.0.1
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the vector defining the direction to extrude the curves to construct the sheet body when ToolOption is NXOpen.Features.ShipDesign.SplitProfilePlateBuilder.ToolOptionType.Extrude .
Created in NX9.0.1
License requirements to get this property: nx_ship_detail ("Ship Detail Design")
License requirements to set this property: nx_ship_detail ("Ship Detail Design")