NXOpen .NET Reference
12.0.0
|
This class is used to convert/upgrade legacy Ship Design features. More...
Public Types | |
enum | PartScope { WorkPart, WorkPartandComponents } |
Settings for the conversion scope More... | |
Properties | |
unsafe int | NumCandidateFeatures [get] |
Returns the number of candidate features. More... | |
unsafe int | NumConvertedFeatures [get] |
Returns the number of converted features. More... | |
unsafe NXOpen.Features.ShipDesign.ShipFeatureConverter.PartScope | Scope [get, set] |
Returns or sets the conversion scope More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to convert/upgrade legacy Ship Design features.
It currently supports the conversion of KF Steel Features into non-KF Steel features.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipFeatureConverter
Default values.
Property | Value |
---|---|
Scope |
WorkPart |
Created in NX7.5.0
|
get |
Returns the number of candidate features.
This is only set after committing the converter.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the number of converted features.
This is only set after committing the converter.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the conversion scope
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")