NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ShipCoordinates builder More...
Public Types | |
enum | Selection { Point, Component } |
Represents the options to select point or component. More... | |
enum | XDirectionType { Forward, Aft } |
Represents X-frame direction. More... | |
enum | YDirectionType { Port, Starboard } |
Represents Y-frame direction. More... | |
enum | ZDirectionType { Above, Below } |
Represents Z-frame direction. More... | |
Public Member Functions | |
unsafe void | CycleRoutingPorts () |
Cycles through the ports on the selected routing component. More... | |
unsafe void | CreatePointByCoordinates () |
Creates a standard point. More... | |
unsafe void | SetPosition (NXOpen.Point3d position) |
Sets the point information into the ShipCoordinate builder and a standard point will be created according to the position. More... | |
unsafe void | GetPorts (out NXOpen.TaggedObject[] ports) |
Gets ports in component. More... | |
unsafe void | EvaluateSinglePortInformation (int portIndex) |
Evaluates the Nth ports information and sets them into ShipCoordinatesBuilder builder, the index starts from 1 and should be equal or less than number of ports. More... | |
unsafe void | EvaluatePointInformation (NXOpen.Point3d position) |
Evaluates the point per position and and sets them into ShipCoordinatesBuilder builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AbsXValue [get, set] |
Returns or sets the X value in absolute coordinate system. More... | |
unsafe double | AbsYValue [get, set] |
Returns or sets the Y value in absolute coordinate system. More... | |
unsafe double | AbsZValue [get, set] |
Returns or sets the Z value in absolute coordinate system. More... | |
unsafe double | DeltaX [get, set] |
Returns or sets the delta value whic is distance between current point and previous point along X-direction. More... | |
unsafe double | DeltaY [get, set] |
Returns or sets the delta value whic is distance between current point and previous point along Y-direction. More... | |
unsafe double | DeltaZ [get, set] |
Returns or sets the delta value which is distance between current point and previous point long Z-direction. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point to define ship coordinates. More... | |
unsafe NXOpen.SelectDisplayableObject | RoutingComponent [get] |
Returns the routing component. More... | |
unsafe NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.Selection | SelectionType [get, set] |
Returns or sets the selection type. More... | |
unsafe NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.XDirectionType | XDirection [get, set] |
Returns or sets the X-frame direction. More... | |
unsafe double | XDistance [get, set] |
Returns or sets the distance along X-direction. More... | |
unsafe string | XFrameOption [get, set] |
Returns or sets the X-frame option. More... | |
unsafe NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.YDirectionType | YDirection [get, set] |
Returns or sets the Y-frame direction. More... | |
unsafe double | YDistance [get, set] |
Returns or sets the distance along Y-direction. More... | |
unsafe string | YFrameOption [get, set] |
Returns or sets the Y-frame option. More... | |
unsafe NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.ZDirectionType | ZDirection [get, set] |
Returns or sets the Z-frame direction. More... | |
unsafe double | ZDistance [get, set] |
Returns or sets the distance along Z-direction. More... | |
unsafe string | ZFrameOption [get, set] |
Returns or sets the Z-frame option. More... | |
Represents a NXOpen.Features.ShipDesign.ShipCoordinates builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipCoordinatesBuilder
Default values.
Property | Value |
---|---|
AbsXValue |
0 |
AbsYValue |
0 |
AbsZValue |
0 |
DeltaX |
0 |
DeltaY |
0 |
DeltaZ |
0 |
XDirection |
Forward |
XDistance |
0 |
YDirection |
Port |
YDistance |
0 |
ZDirection |
Above |
ZDistance |
0 |
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.CreatePointByCoordinates | ( | ) |
Creates a standard point.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
unsafe void NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.CycleRoutingPorts | ( | ) |
Cycles through the ports on the selected routing component.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
unsafe void NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.EvaluatePointInformation | ( | NXOpen.Point3d | position | ) |
Evaluates the point per position and and sets them into ShipCoordinatesBuilder builder.
Created in NX8.5.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
position |
unsafe void NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.EvaluateSinglePortInformation | ( | int | portIndex | ) |
Evaluates the Nth ports information and sets them into ShipCoordinatesBuilder builder, the index starts from 1 and should be equal or less than number of ports.
Created in NX8.5.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
portIndex |
unsafe void NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.GetPorts | ( | out NXOpen.TaggedObject[] | ports | ) |
Gets ports in component.
Created in NX8.5.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
ports |
unsafe void NXOpen.Features.ShipDesign.ShipCoordinatesBuilder.SetPosition | ( | NXOpen.Point3d | position | ) |
Sets the point information into the ShipCoordinate builder and a standard point will be created according to the position.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
position |
|
getset |
Returns or sets the X value in absolute coordinate system.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the Y value in absolute coordinate system.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the Z value in absolute coordinate system.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the delta value whic is distance between current point and previous point along X-direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the delta value whic is distance between current point and previous point along Y-direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the delta value which is distance between current point and previous point long Z-direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the point to define ship coordinates.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
get |
Returns the routing component.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the selection type.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the X-frame direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the distance along X-direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the X-frame option.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the Y-frame direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the distance along Y-direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the Y-frame option.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the Z-frame direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the distance along Z-direction.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
|
getset |
Returns or sets the Z-frame option.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design") OR routing_base ("Routing Basic")