NXOpen .NET Reference
12.0.0
|
This class is used to specify the "container" part for the Ship Structures application, i. More...
Properties | |
unsafe string | ContainerName [get, set] |
Returns or sets the name used in generating Item IDs for newly created Ship objects More... | |
unsafe string | ContainerPart [get, set] |
Returns or sets the part to which are added newly created Ship objects More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to specify the "container" part for the Ship Structures application, i.
e., that part that should have newly created Ship Stiffeners, Plates, Standard Parts added to it as assembly components. It also holds the "container" name which is used in the generation of Teamcenter Item IDs for newly created components.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateShipContainerBuilder
Created in NX8.0.0
|
getset |
Returns or sets the name used in generating Item IDs for newly created Ship objects
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the part to which are added newly created Ship objects
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")