NXOpen .NET Reference
12.0.0
|
Represents a Features.ShipDesign.RoomPanelBuilder builder More...
Public Types | |
enum | Types { Create, Adopt } |
Represents the type More... | |
Properties | |
unsafe NXOpen.ScCollector | AdoptBodySelect [get] |
Returns the adopt body select More... | |
unsafe NXOpen.Section | PanelSketchSection [get] |
Returns the panel sketch section More... | |
unsafe NXOpen.ScCollector | RoomBodySelect [get] |
Returns the room body select More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Features.ShipDesign.RoomPanelBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Features.ShipDesign.RoomPanelBuilder builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateRoomPanelBuilder
Default values.
Property | Value |
---|---|
Thickness.Value |
7 (millimeters part), 0.25 (inches part) |
Created in NX12.0.0
|
get |
Returns the adopt body select
Created in NX12.0.0
License requirements: None.
|
get |
Returns the panel sketch section
Created in NX12.0.0
License requirements: None.
|
get |
Returns the room body select
Created in NX12.0.0
License requirements: None.
|
get |
Returns the thickness
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")