NXOpen .NET Reference
12.0.0
|
Represents a Features.ShipDesign.RoomContainerBuilder builder More...
Public Member Functions | |
unsafe void | AddRoomAndPurpose (string room, string purpose) |
The room and purpose More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | DeckBody [get] |
Returns the deck body More... | |
unsafe NXOpen.Section | DeckPlanSketch [get] |
Returns the deck plane sketch More... | |
unsafe string | RoomNamePrefix [get, set] |
Returns or sets the room name prefix More... | |
Represents a Features.ShipDesign.RoomContainerBuilder builder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateRoomContainerBuilder
Created in NX12.0.0
unsafe void NXOpen.Features.ShipDesign.RoomContainerBuilder.AddRoomAndPurpose | ( | string | room, |
string | purpose | ||
) |
The room and purpose
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
room | |
purpose |
|
get |
Returns the deck body
Created in NX12.0.0
License requirements: None.
|
get |
Returns the deck plane sketch
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the room name prefix
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")