NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.QualifySketchBuilder builder. More...
Public Member Functions | |
unsafe void | OpenRegistrationSpreadSheetToEdit () |
Opens registration spreadsheet to edit. More... | |
unsafe void | ReloadRegisterSpreadSheet () |
Reloads registration spreadsheet. More... | |
unsafe void | OpenPartFile () |
Opens the template part file. More... | |
unsafe void | ValidateCurves () |
Validates Curves. More... | |
unsafe void | ValidateSketchCurves () |
Validates the sketch curves. More... | |
unsafe void | ValidatePartAttributes () |
Validates the part attributes. More... | |
unsafe void | OpenParameterSpreadSheetToEdit () |
Opens parameter spreadsheet to edit. More... | |
unsafe void | ReloadParameterSpreadSheet () |
Reloads parameter spreadsheet. More... | |
unsafe void | ValidateParameterSpreadSheet () |
Validates parameter spreadsheet. More... | |
unsafe void | ReloadTable () |
Reloads expression table. More... | |
unsafe void | UpdateSketch () |
Updates sketch. More... | |
unsafe void | PreviewLeftImage () |
Previews left image. More... | |
unsafe void | PreviewRightImage () |
Previews right image. More... | |
unsafe NXOpen.Features.ShipDesign.AnchorPoint | CreateNewAnchorPoint () |
Creates the anchor point. More... | |
unsafe void | AssignAttribute (NXOpen.TaggedObject entity, string category, string title, string value, int attrType, string objName) |
Assigns attributes to the anchor point. More... | |
unsafe void | RemoveAttribute (NXOpen.TaggedObject entity, string category, string title, int attrType) |
Removes attributes from the entity. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | ActiveRowIndex [get, set] |
Returns or sets the active row index. More... | |
unsafe NXOpen.SelectCurve | BaseLine [get] |
Returns the selected base line. More... | |
unsafe int | ContextAttribute [get, set] |
Returns or sets the context attribute. More... | |
unsafe int | Feature [get, set] |
Returns or sets the steel feture type. More... | |
unsafe string | ModelFile [get, set] |
Returns or sets the model file name. More... | |
unsafe NXOpen.Features.ShipDesign.AnchorPointList | ModelList [get] |
Returns the model list. More... | |
unsafe string | ModelPath [get, set] |
Returns or sets the model file path. More... | |
unsafe NXOpen.SelectCurve | MoldLine [get] |
Returns the selected mold line. More... | |
unsafe NXOpen.SelectCurve | OpposingMoldLine [get] |
Returns the selected opposing mold line. More... | |
unsafe int | SectionType [get, set] |
Returns or sets the section type. More... | |
unsafe NXOpen.SelectCurve | ShearLine [get] |
Returns the selected shear line. More... | |
unsafe int | ShipNo [get, set] |
Returns or sets the ship no. More... | |
unsafe string | SpreadSheetFile [get, set] |
Returns or sets the parameter spreadsheet file. More... | |
unsafe string | SpreadSheetPath [get, set] |
Returns or sets the parameter spreadsheet path. More... | |
unsafe NXOpen.SelectCurve | TaperLine [get] |
Returns the selected taper line. More... | |
unsafe NXOpen.SelectCurve | TopLine [get] |
Returns the selected top line. More... | |
Represents a NXOpen.Features.ShipDesign.QualifySketchBuilder builder.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateQualifySketchBuilder
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.AssignAttribute | ( | NXOpen.TaggedObject | entity, |
string | category, | ||
string | title, | ||
string | value, | ||
int | attrType, | ||
string | objName | ||
) |
Assigns attributes to the anchor point.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
entity | |
category | |
title | |
value | |
attrType | |
objName |
unsafe NXOpen.Features.ShipDesign.AnchorPoint NXOpen.Features.ShipDesign.QualifySketchBuilder.CreateNewAnchorPoint | ( | ) |
Creates the anchor point.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.OpenParameterSpreadSheetToEdit | ( | ) |
Opens parameter spreadsheet to edit.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.OpenPartFile | ( | ) |
Opens the template part file.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.OpenRegistrationSpreadSheetToEdit | ( | ) |
Opens registration spreadsheet to edit.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.PreviewLeftImage | ( | ) |
Previews left image.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.PreviewRightImage | ( | ) |
Previews right image.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.ReloadParameterSpreadSheet | ( | ) |
Reloads parameter spreadsheet.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.ReloadRegisterSpreadSheet | ( | ) |
Reloads registration spreadsheet.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.ReloadTable | ( | ) |
Reloads expression table.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.RemoveAttribute | ( | NXOpen.TaggedObject | entity, |
string | category, | ||
string | title, | ||
int | attrType | ||
) |
Removes attributes from the entity.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
entity | |
category | |
title | |
attrType |
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.UpdateSketch | ( | ) |
Updates sketch.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.ValidateCurves | ( | ) |
Validates Curves.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.ValidateParameterSpreadSheet | ( | ) |
Validates parameter spreadsheet.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.ValidatePartAttributes | ( | ) |
Validates the part attributes.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.QualifySketchBuilder.ValidateSketchCurves | ( | ) |
Validates the sketch curves.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the active row index.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the selected base line.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the context attribute.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the steel feture type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the model file name.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the model list.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the model file path.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the selected mold line.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selected opposing mold line.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the section type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the selected shear line.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the ship no.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the parameter spreadsheet file.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the parameter spreadsheet path.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the selected taper line.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selected top line.
Created in NX8.0.0
License requirements: None.