NXOpen .NET Reference
12.0.0
|
Represents a project setup builder for ship. More...
Public Member Functions | |
unsafe void | AddSharedParts (NXOpen.Part[] parts) |
Add shared parts More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ProjectName [get, set] |
Returns or sets the project name More... | |
Represents a project setup builder for ship.
This builder is used to setup project in ship.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateProjectSetupBuilder
Created in NX12.0.0
unsafe void NXOpen.Features.ShipDesign.ProjectSetupBuilder.AddSharedParts | ( | NXOpen.Part[] | parts | ) |
Add shared parts
Created in NX12.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
parts | the parts used to add to shared node. |
|
getset |
Returns or sets the project name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")