NXOpen .NET Reference
12.0.0
|
Represents the material allowance feature builder to examine steel feature. More...
Properties | |
unsafe double | AllowanceValue [get, set] |
Returns or sets the allowance value to set the material. More... | |
unsafe NXOpen.SelectNXObjectList | ValidFace [get] |
Returns the faces to set the material. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the material allowance feature builder to examine steel feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateMaterialAllowanceBuilder
Created in NX10.0.0
|
getset |
Returns or sets the allowance value to set the material.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the faces to set the material.
Created in NX10.0.0
License requirements: None.