NXOpen .NET Reference
12.0.0
|
This class is used to generate Manufacturing data. More...
Public Member Functions | |
unsafe int | CreateMfgData () |
Loops through all the parts and creates manufacturing data on those parts containing Plate or Stiffener Steel Features More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | DesignElementToGenMfgData [get] |
Returns the design element to genenerate manufacturing data More... | |
This class is used to generate Manufacturing data.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateManufacturingDataBuilder
Created in NX8.0.0
unsafe int NXOpen.Features.ShipDesign.ManufacturingDataBuilder.CreateMfgData | ( | ) |
Loops through all the parts and creates manufacturing data on those parts containing Plate or Stiffener Steel Features
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the design element to genenerate manufacturing data
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")