NXOpen .NET Reference
12.0.0
|
This class is used to define Manufacturing Assembly Structure. More...
Public Types | |
enum | ContainerType { Structure, Weld } |
Container Type Structure or Weld More... | |
enum | OrientationType { Aft, Starboard, Up, Forward, Port, Down, Custom } |
Container Orientation Types More... | |
Public Member Functions | |
unsafe void | DistributeWelds (NXOpen.NXObject containerOccTag) |
Move the weld components to the lowest common parent of the 2 welded parts More... | |
unsafe void | RemoveComponent (NXOpen.NXObject containerOccTag) |
Remove a container part from the assembly More... | |
unsafe NXOpen.NXObject | CreateChild (NXOpen.NXObject containerOccTag, NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.ContainerType containerType) |
Create a child container More... | |
unsafe NXOpen.NXObject | CreateMasterContainer (string containerName) |
Create a master manufacturing container More... | |
unsafe void | MoveComponents (NXOpen.NXObject containerOccTag, NXOpen.NXObject[] partOccsToMove) |
Move components to the container More... | |
unsafe void | SetOrientation (NXOpen.NXObject containerOccTag, NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.OrientationType orientationType) |
Set the container orientation More... | |
unsafe void | SetOrientationUpFace (NXOpen.NXObject containerOccTag, NXOpen.TaggedObject upFace) |
Set the container orientation up face More... | |
unsafe void | ExportToXML (NXOpen.NXObject masterContainerPartOccTag) |
Export the assembly structure to an XML file More... | |
unsafe void | SetManufacturingAttribute (NXOpen.NXObject componentTag, string attrName, string attrValue) |
Set a string manufacturing attribute on a component More... | |
unsafe void | SetContainerName (NXOpen.NXObject componentTag) |
Set the name of a container More... | |
unsafe void | SetContainerMass (NXOpen.NXObject componentTag) |
Set a container mass value More... | |
unsafe void | SetContainerCenterOfGravity (NXOpen.NXObject componentTag) |
Set a container center of gravity value More... | |
unsafe void | SetContainerWeldLength (NXOpen.NXObject componentTag) |
Set a container weld length value More... | |
unsafe void | CreateCustomView (NXOpen.NXObject componentTag) |
Create a custom view in the target container More... | |
unsafe void | SetNavigatorRootComponent (NXOpen.NXObject componentTag) |
Set the root component of the navigator More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to define Manufacturing Assembly Structure.
This is accomplished by creating manufacturing containers. These containers are part occurences except in 4GD where there are Partitions. Each container owns a set of manufacturing parts and containers which define a manufacturing assembly.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateManufacturingAssemblyNavigatorBuilder
Created in NX12.0.0
unsafe NXOpen.NXObject NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.CreateChild | ( | NXOpen.NXObject | containerOccTag, |
NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.ContainerType | containerType | ||
) |
Create a child container
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
containerOccTag | |
containerType |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.CreateCustomView | ( | NXOpen.NXObject | componentTag | ) |
Create a custom view in the target container
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
componentTag |
unsafe NXOpen.NXObject NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.CreateMasterContainer | ( | string | containerName | ) |
Create a master manufacturing container
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
containerName |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.DistributeWelds | ( | NXOpen.NXObject | containerOccTag | ) |
Move the weld components to the lowest common parent of the 2 welded parts
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
containerOccTag |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.ExportToXML | ( | NXOpen.NXObject | masterContainerPartOccTag | ) |
Export the assembly structure to an XML file
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
masterContainerPartOccTag |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.MoveComponents | ( | NXOpen.NXObject | containerOccTag, |
NXOpen.NXObject[] | partOccsToMove | ||
) |
Move components to the container
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
containerOccTag | |
partOccsToMove |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.RemoveComponent | ( | NXOpen.NXObject | containerOccTag | ) |
Remove a container part from the assembly
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
containerOccTag |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.SetContainerCenterOfGravity | ( | NXOpen.NXObject | componentTag | ) |
Set a container center of gravity value
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
componentTag |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.SetContainerMass | ( | NXOpen.NXObject | componentTag | ) |
Set a container mass value
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
componentTag |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.SetContainerName | ( | NXOpen.NXObject | componentTag | ) |
Set the name of a container
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
componentTag |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.SetContainerWeldLength | ( | NXOpen.NXObject | componentTag | ) |
Set a container weld length value
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
componentTag |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.SetManufacturingAttribute | ( | NXOpen.NXObject | componentTag, |
string | attrName, | ||
string | attrValue | ||
) |
Set a string manufacturing attribute on a component
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
componentTag | |
attrName | |
attrValue |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.SetNavigatorRootComponent | ( | NXOpen.NXObject | componentTag | ) |
Set the root component of the navigator
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
componentTag |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.SetOrientation | ( | NXOpen.NXObject | containerOccTag, |
NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.OrientationType | orientationType | ||
) |
Set the container orientation
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
containerOccTag | |
orientationType |
unsafe void NXOpen.Features.ShipDesign.ManufacturingAssemblyNavigatorBuilder.SetOrientationUpFace | ( | NXOpen.NXObject | containerOccTag, |
NXOpen.TaggedObject | upFace | ||
) |
Set the container orientation up face
Created in NX12.0.0
License requirements: nx_ship_mfg_prep ("Ship Manufacturing")
containerOccTag | |
upFace | the normal of this face will be used for orientation |