NXOpen .NET Reference
12.0.0
|
Represents a builder to be used to add face characteristics attributes and color to specified faces. More...
Properties | |
unsafe NXOpen.NXColor | CharacteristicColor [get, set] |
Returns or sets the characteristic color to assign to the selected face. More... | |
unsafe int | CharacteristicValue [get, set] |
Returns or sets the characteristic value to assign to the selected face. More... | |
unsafe NXOpen.ScCollector | SelectFace [get] |
Returns the face to assign the specific characteristics. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder to be used to add face characteristics attributes and color to specified faces.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateFaceCharacteristicsBuilder
Created in NX12.0.0
|
getset |
Returns or sets the characteristic color to assign to the selected face.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
getset |
Returns or sets the characteristic value to assign to the selected face.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement")
|
get |
Returns the face to assign the specific characteristics.
Created in NX12.0.0
License requirements: None.