NXOpen .NET Reference
12.0.0
|
A builder that allows the user to define common properties of ship objects and then add objects of similar properties to the select object list. More...
Public Member Functions | |
unsafe void | GetAvailableProperties (out string[] properties) |
Gets the names of the properties that can be chosen for filtering the selection. More... | |
unsafe bool | GetPropertyStatus (string property) |
Gets the current status true == on or selected, false == off or not selected of the input property. More... | |
unsafe void | SetPropertyStatus (string property, bool onOrOff) |
GSts the current status true == on or selected, false == off or not selected of the input property. More... | |
unsafe void | FreeAvailableProperties (out string[] properties) |
Frees the memory allocated by Features.ShipDesign.FilterBuilder.GetAvailableProperties More... | |
unsafe bool | IsObjectValid (NXOpen.NXObject @object) |
Tests if the object is valid given the current status of the properties. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.TaggedObject | CompareObject [get, set] |
Returns or sets the object that is used to compare the property values with. More... | |
A builder that allows the user to define common properties of ship objects and then add objects of similar properties to the select object list.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateFilterBuilder
Created in NX8.5.0
unsafe void NXOpen.Features.ShipDesign.FilterBuilder.FreeAvailableProperties | ( | out string[] | properties | ) |
Frees the memory allocated by Features.ShipDesign.FilterBuilder.GetAvailableProperties
Created in NX8.5.0
License requirements: None.
properties |
unsafe void NXOpen.Features.ShipDesign.FilterBuilder.GetAvailableProperties | ( | out string[] | properties | ) |
Gets the names of the properties that can be chosen for filtering the selection.
Created in NX8.5.0
License requirements: None.
properties |
unsafe bool NXOpen.Features.ShipDesign.FilterBuilder.GetPropertyStatus | ( | string | property | ) |
Gets the current status true == on or selected, false == off or not selected of the input property.
Created in NX8.5.0
License requirements: None.
property |
unsafe bool NXOpen.Features.ShipDesign.FilterBuilder.IsObjectValid | ( | NXOpen.NXObject @ | object | ) |
Tests if the object is valid given the current status of the properties.
Outputs true if the object passes the tests, false if it does not.
Created in NX8.5.0
License requirements: None.
object |
unsafe void NXOpen.Features.ShipDesign.FilterBuilder.SetPropertyStatus | ( | string | property, |
bool | onOrOff | ||
) |
GSts the current status true == on or selected, false == off or not selected of the input property.
Created in NX8.5.0
License requirements: None.
property | |
onOrOff |
|
getset |
Returns or sets the object that is used to compare the property values with.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.