NXOpen .NET Reference
12.0.0
|
This class is used to add an attribute to profile features that have been modified by the user to display a 'Metal to Metal' design 'feature'. More...
Public Member Functions | |
unsafe void | ManageFeatureTag (bool addMark, NXOpen.Features.Feature featureToMark) |
Manages (set or unset) the ship manufacturing object on selected features More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SelectFeatureList | FeatureToTag [get] |
Returns the feature to tag. More... | |
This class is used to add an attribute to profile features that have been modified by the user to display a 'Metal to Metal' design 'feature'.
This attribute will be used later when the user switches from Ship Design mode to Ship Manufacturing mode... the Metal to Metal modifications will be suppressed.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateFeaturesToMarkBuilder
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.FeaturesToTagBuilder.ManageFeatureTag | ( | bool | addMark, |
NXOpen.Features.Feature | featureToMark | ||
) |
Manages (set or unset) the ship manufacturing object on selected features
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
addMark | |
featureToMark |
|
get |
Returns the feature to tag.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")