NXOpen .NET Reference
12.0.0
|
Use this to cycle through the assembly components and perform the operation globally on the specified feature type. More...
Public Types | |
enum | Types { Delete, Hide, Show } |
The option for which kind of operation will be performed. More... | |
Public Member Functions | |
unsafe void | ClearFeatureTypes () |
Clear feature types More... | |
unsafe void | AddFeatureType (string featureType) |
Add feature type More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.FeaturesBatchOperationBuilder.Types | Type [get, set] |
Returns or sets the operation type More... | |
Use this to cycle through the assembly components and perform the operation globally on the specified feature type.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateFeaturesBatchOperationBuilder
Created in NX8.5.0
unsafe void NXOpen.Features.ShipDesign.FeaturesBatchOperationBuilder.AddFeatureType | ( | string | featureType | ) |
Add feature type
Created in NX8.5.0
License requirements: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
featureType |
unsafe void NXOpen.Features.ShipDesign.FeaturesBatchOperationBuilder.ClearFeatureTypes | ( | ) |
Clear feature types
Created in NX8.5.0
License requirements: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the operation type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")