NXOpen .NET Reference
12.0.0
|
Represents the examine steel feature builder to examine steel feature. More...
Public Member Functions | |
unsafe void | SetCheck (NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilderCheck check, bool status) |
Set the flag to indicate whether or not to examine the specific object type. More... | |
unsafe NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilderResult | GetCheckResult (NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilderCheck check) |
Get the Examining status. More... | |
unsafe void | HighlightCheckResult (NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilderCheck check, bool highlight) |
Highlights or unhighlights the geometries in graphic to display the check result. More... | |
unsafe void | Examine () |
Examines the selected objects. More... | |
unsafe void | DisplayInformation () |
Displays the Examining results in the information window. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | SelectObject [get] |
Returns the Examining objects. More... | |
Represents the examine steel feature builder to examine steel feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateExamineSteelFeatureBuilder
Created in NX9.0.0
unsafe void NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilder.DisplayInformation | ( | ) |
Displays the Examining results in the information window.
Created in NX9.0.0
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
unsafe void NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilder.Examine | ( | ) |
Examines the selected objects.
Created in NX9.0.0
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
unsafe NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilderResult NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilder.GetCheckResult | ( | NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilderCheck | check | ) |
Get the Examining status.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
check | Type of Check |
unsafe void NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilder.HighlightCheckResult | ( | NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilderCheck | check, |
bool | highlight | ||
) |
Highlights or unhighlights the geometries in graphic to display the check result.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
check | Type of Check |
highlight |
unsafe void NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilder.SetCheck | ( | NXOpen.Features.ShipDesign.ExamineSteelFeatureBuilderCheck | check, |
bool | status | ||
) |
Set the flag to indicate whether or not to examine the specific object type.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
check | Type of Check |
status |
|
get |
Returns the Examining objects.
Created in NX9.0.0
License requirements: None.