NXOpen .NET Reference
12.0.0
|
This builder allows you to define the drawing annotation information. More...
Public Types | |
enum | Annotation { Preserve, Delete } |
Settings that indicate how to handle the exsiting annotation in the drawing. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.DrawingAnnotationBuilder.Annotation | ExistingAutomaticAnnotation [get, set] |
Returns or sets the option specify how to handle existing annotation More... | |
unsafe bool | IsCreateContinuitySymbolOnSectionStiffener [get, set] |
Returns or sets the setting that indicates whether continuity symbol on section stiffener will be created for the ship objects More... | |
unsafe bool | IsCreateOpeningFillLines [get, set] |
Returns or sets the setting that indicates whether opening fill lines will be created for ship objects More... | |
unsafe bool | IsCreateScantling [get, set] |
Returns or sets the setting that indicates whether scantling will be created for the ship objects More... | |
unsafe bool | IsCreateScantlingTable [get, set] |
Returns or sets the setting that indicates whether the most common scantlings for stiffener and plate will be created for the view. More... | |
unsafe bool | IsCreateStiffenerSectionSymbol [get, set] |
Returns or sets the setting that indicates whether the section symbol will be created for stiffeners More... | |
unsafe bool | IsCreateStructureID [get, set] |
Returns or sets the setting that indicates whether structure id will be created for ship objects More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | ViewList [get] |
Returns the drafting views to be annotated More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows you to define the drawing annotation information.
It represents NXOpen.Features.ShipDesign.DrawingAnnotationBuilder
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateDrawingAnnotationBuilder
Default values.
Property | Value |
---|---|
ExistingAutomaticAnnotation |
Preserve |
IsCreateOpeningFillLines |
1 |
IsCreateScantling |
1 |
IsCreateScantlingTable |
1 |
IsCreateStructureID |
0 |
Created in NX10.0.0
|
getset |
Returns or sets the option specify how to handle existing annotation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the setting that indicates whether continuity symbol on section stiffener will be created for the ship objects
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the setting that indicates whether opening fill lines will be created for ship objects
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the setting that indicates whether scantling will be created for the ship objects
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the setting that indicates whether the most common scantlings for stiffener and plate will be created for the view.
If yes, the stiffener and plate scantlings, other than the most common one, will not be created.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the setting that indicates whether the section symbol will be created for stiffeners
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the setting that indicates whether structure id will be created for ship objects
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the drafting views to be annotated
Created in NX10.0.0
License requirements: None.