NXOpen .NET Reference
12.0.0
|
This class is used to identify ship structure that is to have a temporary solid display built for it. More...
Public Types | |
enum | DisplayOptionTypes { Curve, CurveAndSolid = 2 } |
Used to specify how the basic design profile system objects are displayed. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.DisplaySolidBuilder.DisplayOptionTypes | DisplayOption [get, set] |
Returns or sets the setting for how the basic design objects are displayed. More... | |
unsafe NXOpen.SelectNXObjectList | ShipStructure [get] |
Returns the ship structure whose solid display is desired. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to identify ship structure that is to have a temporary solid display built for it.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateDisplaySolidBuilder
Default values.
Property | Value |
---|---|
DisplayOption |
Curve |
Created in NX8.0.0
|
getset |
Returns or sets the setting for how the basic design objects are displayed.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the ship structure whose solid display is desired.
Created in NX8.0.0
License requirements: None.