NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.CopyObjectsBuilder It is used in Ship Building Application. More...
Public Types | |
enum | Type { Part, Feature } |
Type of Source Objects. More... | |
enum | VersionID { Nx11, Nx12 } |
add version identifiers for the different revisions of the copy objects builder. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.CopyObjectsBuilder.VersionID | AlgorithmVersion [get, set] |
Returns or sets the value of algorithm version is used to define the version information. More... | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the value of angular tolerance is used to define the angular difference from the qualified candidate face / plane normal to source face / plane normal. More... | |
unsafe NXOpen.SelectNXObject | CopyFrom [get] |
Returns the plane where the source objects to be copied from. More... | |
unsafe bool | CopySection [get, set] |
Returns or sets the flag is used to define if linear tolerance on UI would be used when matching geometry. More... | |
unsafe NXOpen.SelectNXObjectList | CopyTo [get] |
Returns the target objects where the source objects to be copied to. More... | |
unsafe NXOpen.SelectNXObjectList | InputObjects [get] |
Returns the source input objects to copy. More... | |
unsafe double | LinearTolerance [get, set] |
Returns or sets the value of linear tolerance is used to define the tolerance between candidate object and transformed source object. More... | |
unsafe NXOpen.Features.ShipDesign.CopyObjectsBuilder.Type | ObjectType [get, set] |
Returns or sets the type of objects to copy. More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesListBuilder | ShipNames [get] |
Returns the Ship Names builder, used to assign names to the copied objects created. More... | |
unsafe bool | ShowXmlReport [get, set] |
Returns or sets the flag to indicate whether or not to show the xml report on copy basic design part results More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.ShipDesign.CopyObjectsBuilder It is used in Ship Building Application.
The operation copies one or more components and pastes them to new parts while re-parenting and maintaining WAVE links
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateCopyObjectsBuilder
Default values.
Property | Value |
---|---|
AngularTolerance |
5 |
CopySection |
false |
ObjectType |
Part |
Created in NX10.0.0
|
getset |
Returns or sets the value of algorithm version is used to define the version information.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the value of angular tolerance is used to define the angular difference from the qualified candidate face / plane normal to source face / plane normal.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the plane where the source objects to be copied from.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the flag is used to define if linear tolerance on UI would be used when matching geometry.
If false, the linear tolerance will be set with max double value as default.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the target objects where the source objects to be copied to.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the source input objects to copy.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the value of linear tolerance is used to define the tolerance between candidate object and transformed source object.
For example, the distance from the qualified candidate curve to the transformed sample points of source curve shoud be within linear tolerance. And for body, it checks the distance from the qualified body's faces and the transformed sample points of source body's corresponding faces.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the type of objects to copy.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the Ship Names builder, used to assign names to the copied objects created.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether or not to show the xml report on copy basic design part results
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")