NXOpen .NET Reference
12.0.0
|
This class is used to compare between the two Shipbuilding modes of Design and Manufacturing. More...
Public Types | |
enum | CompareMode { DesignMode, ManufacturingMode } |
Compare Mode type More... | |
Public Member Functions | |
unsafe int | UpdateDisplay () |
Loops through all the parts and updates the display to show the compare between the Design vs Manufacturing data More... | |
unsafe void | RestoreDisplay (NXOpen.Assemblies.Component singleparttorestore) |
Restores the display and removes the compare between the Design vs Manufacturing data More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.CompareModeBuilder.CompareMode | CompareEmphasizeMode [get, set] |
Returns or sets the compare emphasize mode. More... | |
unsafe NXOpen.SelectNXObjectList | DesignElementToCompare [get] |
Returns the design element selection object to be processed in the change of mode comparing. More... | |
This class is used to compare between the two Shipbuilding modes of Design and Manufacturing.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateCompareModeBuilder
Default values.
Property | Value |
---|---|
CompareEmphasizeMode |
DesignMode |
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.CompareModeBuilder.RestoreDisplay | ( | NXOpen.Assemblies.Component | singleparttorestore | ) |
Restores the display and removes the compare between the Design vs Manufacturing data
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
singleparttorestore |
unsafe int NXOpen.Features.ShipDesign.CompareModeBuilder.UpdateDisplay | ( | ) |
Loops through all the parts and updates the display to show the compare between the Design vs Manufacturing data
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
getset |
Returns or sets the compare emphasize mode.
Created in NX8.0.0
License requirements to get this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the design element selection object to be processed in the change of mode comparing.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")