NXOpen .NET Reference
12.0.0
|
This class allows you to set the NX Ship BuiltUp Profile Manufacturing Mode for one or more components. More...
Public Types | |
enum | BuiltUpManModeType { CutToShape, BendAfterJoin, None } |
This enum defines the allowable values for the BuiltUp Profile Manufacturing Mode which may be either "Cut To Shape" or "Bend After Join". More... | |
Properties | |
unsafe NXOpen.Assemblies.SelectComponentList | BuiltupComps [get] |
Returns the components for which the Manufacturing Mode will be set More... | |
unsafe NXOpen.Features.ShipDesign.BuiltUpManModeBuilder.BuiltUpManModeType | BuiltupManMode [get, set] |
Returns or sets the builtup Manufactirng Mode More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class allows you to set the NX Ship BuiltUp Profile Manufacturing Mode for one or more components.
This mode may be either "Bend After Join" or "Cut To Shape".
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateBuiltUpManModeBuilder
Default values.
Property | Value |
---|---|
BuiltupManMode |
CutToShape |
Created in NX9.0.0
|
get |
Returns the components for which the Manufacturing Mode will be set
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the builtup Manufactirng Mode
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_mfg_prep ("Ship Manufacturing")