NXOpen .NET Reference
12.0.0
|
Represents a builder of optimize face More...
Properties | |
unsafe bool | CleanBody [get, set] |
Returns or sets the clean body flag. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.ScCollector | FacesToOptimize [get] |
Returns the faces to optimize More... | |
unsafe bool | Report [get, set] |
Returns or sets the report flag. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder of optimize face
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateOptimizeFaceBuilder
Default values.
Property | Value |
---|---|
CleanBody |
1 |
Report |
1 |
Created in NX7.0.0
|
getset |
Returns or sets the clean body flag.
If true, cleans body before optimization, else doesn't.
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the distance tolerance
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the faces to optimize
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the report flag.
If true, generates a report of changed faces and edges before and after the face optimization. If false, no report is generated.
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")