NXOpen .NET Reference
12.0.0
|
Represents a builder of optimize curve More...
Properties | |
unsafe double | AngleThreshold [get, set] |
Returns or sets the angle threshold More... | |
unsafe bool | CreateSketch [get, set] |
Returns or sets the create sketch flag. More... | |
unsafe NXOpen.SelectDisplayableObjectList | CurvesToOptimize [get] |
Returns the curves and points to optimize. More... | |
unsafe NXOpen.CoordinateSystem | DestinationCsys [get, set] |
Returns or sets the destination csys as global axis. More... | |
unsafe double | DistanceThreshold [get, set] |
Returns or sets the distance threshold More... | |
unsafe bool | IncludePoints [get, set] |
Returns or sets the include points flag. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder of optimize curve
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateOptimizeCurveBuilder
Default values.
Property | Value |
---|---|
CreateSketch |
0 |
IncludePoints |
1 |
Created in NX10.0.0
|
getset |
Returns or sets the angle threshold
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the create sketch flag.
If true, creates a sketch and add the optimized curves to the sketch, else doesn't.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curves and points to optimize.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the destination csys as global axis.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance threshold
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the include points flag.
If true, includes points for optimization, else doesn't
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")