NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MeshTransformer builder More...
Public Types | |
enum | MeshTopologyType { Aligned, Unaligned, EndOnly } |
Mesh topology option type More... | |
enum | ContinuityType { C2, C4 } |
Continuity type More... | |
enum | SmoothingType { VeryLow, Low, Normal, High, VeryHigh } |
Smoothing option type More... | |
enum | StepCountValue { Number8, Number16, Number32, Number64, Number128, Number256, Number512 } |
Step count enum value for converting to actual count number More... | |
Properties | |
unsafe bool | AsOriginalOption [get, set] |
Returns or sets the option to use the same colors and layers of the original geometries for creating new geometries More... | |
unsafe NXOpen.Features.MeshTransformerBuilder.ContinuityType | ContinuityTypeOption [get, set] |
Returns or sets the continuity type option More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance used in the transformation or morphing calculations More... | |
unsafe NXOpen.Facet.SelectFacetedBody | EndFacetBody [get] |
Returns the end facet body More... | |
unsafe bool | HideOriginal [get, set] |
Returns or sets the option to hide the original geometries after creating new geometries More... | |
unsafe NXOpen.Features.MeshTransformerBuilder.MeshTopologyType | MeshTopologyOption [get, set] |
Returns or sets the option for setting the mesh topology used in the transformation or morphing calculations More... | |
unsafe bool | ShowTransformVectors [get, set] |
Returns or sets the option to show temporary transform vectors in preview More... | |
unsafe NXOpen.Features.MeshTransformerBuilder.SmoothingType | SmoothingOption [get, set] |
Returns or sets the smoothing option used in the transformation or morphing calculations More... | |
unsafe NXOpen.Facet.SelectFacetedBody | StartFacetBody [get] |
Returns the start facet body More... | |
unsafe NXOpen.Features.MeshTransformerBuilder.StepCountValue | StepCount [get, set] |
Returns or sets the step count value used in the transformation or morphing calculations More... | |
unsafe NXOpen.Section | TransformCurves [get] |
Returns the curves to be transformed More... | |
unsafe NXOpen.ScCollector | TransformFaces [get] |
Returns the faces to be transformed More... | |
unsafe double | TransformFactor [get, set] |
Returns or sets the transform factor that magnifies or shrinks the displacements from the transformation or morphing calculations More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.MeshTransformer builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMeshTransformerBuilder
Default values.
Property | Value |
---|---|
AsOriginalOption |
0 |
ContinuityTypeOption |
C4 |
HideOriginal |
1 |
MeshTopologyOption |
Aligned |
ShowTransformVectors |
0 |
SmoothingOption |
Normal |
StepCount |
Number8 |
TransformFactor |
1 |
Created in NX10.0.0
|
getset |
Returns or sets the option to use the same colors and layers of the original geometries for creating new geometries
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the continuity type option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance tolerance used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the end facet body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the option to hide the original geometries after creating new geometries
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option for setting the mesh topology used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to show temporary transform vectors in preview
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the smoothing option used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the start facet body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the step count value used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the curves to be transformed
Created in NX10.0.0
License requirements: None.
|
get |
Returns the faces to be transformed
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the transform factor that magnifies or shrinks the displacements from the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.