NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MatchedReferenceBuilder More...
Public Types | |
enum | Types { Curve, Face, CurveCollector, FaceCollector, Section, Point, Vector, Object, BodyCollector, Csys, Plane, Axis, Undefined } |
MatchedReference block type More... | |
enum | ResolvedStatus { Initial, Unresolved, BySystem, ByUser } |
Matched status More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXObject | MatchedEntity [get, set] |
Returns or sets the matched entity More... | |
unsafe NXOpen.Features.MatchedReferenceBuilder.ResolvedStatus | MatchedStatus [get, set] |
Returns or sets the matchedReference matched status More... | |
unsafe NXOpen.NXObject | ParentEntity [get] |
Returns the matchedReference parent entity More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
unsafe NXOpen.Features.MatchedReferenceBuilder.Types | Type [get, set] |
Returns or sets the matchedReference type More... | |
Represents a NXOpen.Features.MatchedReferenceBuilder
Created in NX6.0.0
MatchedReference block type
unsafe bool NXOpen.Features.MatchedReferenceBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the matched entity
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the matchedReference matched status
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the matchedReference parent entity
Created in NX8.0.1
License requirements: None.
|
getset |
Returns or sets the reverse direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the matchedReference type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")