NXOpen .NET Reference
12.0.0
|
The class used to define the points and offsets needed for the target point list. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Offset [get] |
Returns the target point offset More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the target point More... | |
The class used to define the points and offsets needed for the target point list.
To create a new instance of this class, use NXOpen.Features.GlobalShapingBuilder.NewTargetPoint
Created in NX7.5.0
unsafe bool NXOpen.Features.GlobalShapingPointOffsetBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the target point offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the target point
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")