NXOpen .NET Reference
12.0.0
|
Represents a collection of GeodesicSketch features More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of GeodesicSketch features
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX10.0.0
unsafe NXOpen.Features.GeodesicChamferBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicChamferBuilder | ( | NXOpen.Features.GeodesicChamfer | geodesicChamfer | ) |
Creates a NXOpen.Features.GeodesicChamferBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicChamfer | NXOpen.Features.GeodesicChamfer to be edited |
unsafe NXOpen.Features.GeodesicFilletBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicFilletBuilder | ( | NXOpen.Features.GeodesicFillet | geodesicFillet | ) |
Creates a NXOpen.Features.GeodesicFilletBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicFillet | NXOpen.Features.GeodesicFillet to be edited |
unsafe NXOpen.Features.GeodesicIntersectBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicIntersectBuilder | ( | NXOpen.Features.GeodesicIntersect | geodesicIntersect | ) |
Creates a NXOpen.Features.GeodesicIntersectBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicIntersect | NXOpen.Features.GeodesicIntersect to be edited |
unsafe NXOpen.Features.GeodesicLineBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicLineBuilder | ( | NXOpen.Features.GeodesicLine | geodesicLine | ) |
Creates a NXOpen.Features.GeodesicLineBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicLine | NXOpen.Features.GeodesicLine to be edited |
unsafe NXOpen.Features.GeodesicOffsetBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicOffsetBuilder | ( | NXOpen.Features.GeodesicOffset | geodesicOffset | ) |
Creates a NXOpen.Features.GeodesicOffsetBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicOffset | NXOpen.Features.GeodesicOffset to be edited |
unsafe NXOpen.Features.GeodesicPointBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicPointBuilder | ( | NXOpen.Features.GeodesicPoint | geodesicPoint | ) |
Creates a NXOpen.Features.GeodesicPointBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicPoint | NXOpen.Features.GeodesicPoint to be edited |
unsafe NXOpen.Features.GeodesicProjectBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicProjectBuilder | ( | NXOpen.Features.GeodesicProject | geodesicProject | ) |
Creates a NXOpen.Features.GeodesicProjectBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicProject | NXOpen.Features.GeodesicProject to be edited |
unsafe NXOpen.Features.GeodesicResetBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicResetBuilder | ( | ) |
Creates a NXOpen.Features.GeodesicResetBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
unsafe NXOpen.Features.GeodesicSketchBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicSketchBuilder | ( | NXOpen.Features.GeodesicSketch | geodesicSketch | ) |
Creates a NXOpen.Features.GeodesicSketchBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicSketch | NXOpen.Features.GeodesicSketch to be edited |
unsafe NXOpen.Features.GeodesicTrimBuilder NXOpen.Features.GeodesicSketchCollection.CreateGeodesicTrimBuilder | ( | NXOpen.Features.GeodesicSketch | geodesicSketch | ) |
Creates a NXOpen.Features.GeodesicTrimBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicSketch | NXOpen.Features.GeodesicSketch to be edited |
unsafe void NXOpen.Features.GeodesicSketchCollection.EditGeodesicSketch | ( | NXOpen.Features.GeodesicSketch | geodesicSketch | ) |
Enter a NXOpen.Features.GeodesicSketch task environment
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
geodesicSketch | NXOpen.Features.GeodesicSketch to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.GeodesicSketchCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
|
get |
Returns the tag of this object.